Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/327e262c-520a-4300-b2fa-467fa53ac379
Home
Categories
HVAC
Ductwork
Round Manual Balancing Damper MDRS25
Available in United States
Ruskin
Follow
Round Manual Balancing Damper MDRS25
3.8
(10 reviews)
The MDRS25 Manual balancing damper has a 7" frame and a butterfly blade. It features:
Easy installation and becomes part of the ductwork.
Desiged for manual balancing applications in round spiral ductwork.
Rugged galvanized steel construction
.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-015
Product family
Dampers for Air Ductwork
Product group
Commercial Control Dampers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12462
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
METALAIRE
Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000
3.3
(
9
)
Download
Tradesman Manufacturing
Wall Cap
Download
METALAIRE
Linear Slot Diffuser - Drop Face - Model 6600 Series
4.3
(
15
)
Download
METALAIRE
Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5
Download