Publish your products
FSD37 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper
Ruskin

FSD37 1-1/2 hr V-Groove Blade Combination Fire/Smoke Damper

The FSD37 Combination Fire/Smoke Damper is both UL555 and UL555S Classified, and rated as a 1-1/2 hour fire damper and a Leakage Class I Smoke damper. It features:

  • Maximum velocity of 2,000 fpm.
  • Maximum 4" static pressure. 
  • UL tested for dual directional airflow.
  • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
  • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
  • Galvanized steel construction.
Specification
  • The FSD37 Combination Fire/Smoke Damper is both UL555 and UL555S Classified, and rated as a 1-1/2 hour fire damper and a Leakage Class I Smoke damper. It features:

    • Maximum velocity of 2,000 fpm.
    • Maximum 4" static pressure. 
    • UL tested for dual directional airflow.
    • Failsafe design, which enables the damper to automatically assume the desired position when fire or smoke (if smoke detector is present) interrupts operational power.
    • The EFL or PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection, or power failure conditions.
    • Galvanized steel construction.
Technical specification
  • Unique ref.rd-00317-063
  • Product familySmoke Dampers
  • Product groupCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit