Publish your products
FSD60-3BAL UL Classified 1 1/2 hr. Class I, Airfoil Blade, Modulating
Ruskin

FSD60-3BAL UL Classified 1 1/2 hr. Class I, Airfoil Blade, Modulating

The FSD60-3BAL Combination Fire/Smoke and Volume Control Damper is both UL555 and UL555S Classified.  It is rated as a 3 hour fire damper and a Leakage Class I smoke damperIt features:
  • Rated to 2,000 fpm and 4" w.g.
  • UL approval for dual directional airflow.
  • Airfoil blades, which have greater strength, less static pressure drop, superior sealing ability, superior fire protection ability and produce less noise.
  • Designed to balance the airflow in ducts while simultaneously providing fire and smoke damper protection.
  • Equipped with 24VAC/VDC actuator with a built in potentiometer allowing damper to open to numerous positions and still drive full open for smoke control purposes.
  • The EFL and PFL heat-actuated release devices permit controlled closure through the actuator and are automatically remote resettable after test, smoke detection or power failure conditions.
  • Galvanized steel construction
.
Technical specification
  • Unique ref.rd-00317-071
  • Product familySmoke Dampers
  • Product groupCombination Fire/Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit