Publish your products
Ruskin Aluminum Stationary Drainable Louver ELF445DX
Ruskin Aluminum Stationary Drainable Louver ELF445DX
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF445DX

    The ELF445DX is a Stationary Louver with a 4" deep frame, drainable blades and a 45 degree blade angle. It features:

    • 52% free area.
    • A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance.
    • Drain gutters in blades to minimize water cascading.
    • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
    • All aluminum construction for low maintenance and high resistance to corrosion.
    Specification
    • The ELF445DX is a Stationary Louver with a 4" deep frame, drainable blades and a 45 degree blade angle. It features:

      • 52% free area.
      • A high performance frame system with a drainable head that collects and removes water for excellent water penetration performance.
      • Drain gutters in blades to minimize water cascading.
      • Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
      • All aluminum construction for low maintenance and high resistance to corrosion.
    Technical specification
    • Unique ref.rd-23
    • Product familyFixed Exterior Louvers and Grilles
    • Product groupStationary Louvers
    • TypeObject (single object)
    • Date of publishing2009-09-09
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Louvers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit