Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/99ad9bb5-0287-4720-a6cd-2c90c8ff4b40
Home
Categories
Construction
Shading Systems
Ruskin Extruded Aluminum Vertical Screen EV300
Available in United States
Ruskin
Follow
Ruskin Extruded Aluminum Vertical Screen EV300
The EV300 Screen has 2" spacing and features:
• Low profile rear supports for attractive appearance.
• Excellent visual screening with airflow.
• Horizontal blade arrangement option.
• Aluminum construction.
Download
Technical specification
Technical specification
Unique ref.
rd-52
Product family
Screens and Louvers
Product group
Architectural Screens and Grilles
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12962
Classification
Classification
BIMobject Category
Construction - Shading Systems
Region availability
North America
United States
Similar products
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 6"
Download
WAREMA Renkhoff SE
Front-mounted awning with drop arm
Download