Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/37e63342-dd02-4505-8425-c3f71ac517be
Home
Categories
Doors
Louvers
Ruskin Steel Stationary Stormproof Louver L530
Available in United States
Ruskin
Follow
Ruskin Steel Stationary Stormproof Louver L530
The L530 Steel Stationary K-style Stormproof Louver is 4" deep with a 30 degree blade angle. It features:
• 45% free area.
• Low pressure drop.
• Economical galvanized steel construction.
Download
Technical specification
Technical specification
Unique ref.
rd-64
Product family
Fixed Exterior Louvers and Grilles
Product group
Stationary Louvers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12428
Classification
Classification
BIMobject Category
Doors - Louvers
Region availability
North America
United States
Similar products
Ruskin
Ruskin Aluminum Stationary Louver ELF811SH
4.6
(
9
)
Download
Reliable Louvers
Reliable-Stationary Heavyline Louver-6350DS
4.5
(
25
)
Download
Ruskin
ELR: Stationary Louvers, Round and Semi-Round Shapes, Extruded Aluminum, Shape - A
2.9
(
14
)
Download
Ruskin
Aluminum Drainable Stationary Louvers ELF6350DMP
3.6
(
5
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7330
4.6
(
10
)
Download
Ruskin
Ruskin Aluminum Thin Line Drainable Stationary Louver ELF211D
4.5
(
13
)
Download