Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/22396987-92d9-4d54-9c2a-7e125b49d83a
Home
Categories
Doors
Louvers
Ruskin Formed Steel Adjustable Louver LM6811
Available in United States
Ruskin
Follow
Ruskin Formed Steel Adjustable Louver LM6811
The LM6811 Adjustable Louver is 4" deep and has a 90 degree blade angle. It features:
76% free area
Tight shut off for excellent weather protection
Rugged galvanized steel construction
Exposed linkage for easy maintenance
Download
Technical specification
Technical specification
Unique ref.
rd-76
Product family
Exterior Louvers and Grilles
Product group
Adjustable Louvers
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
http://www.ruskin.com/catalog/?id=12803
Classification
Classification
BIMobject Category
Doors - Louvers
Region availability
North America
United States
Similar products
Reliable Louvers
Reliable-Stationary Heavyline Louver-6350DS
4.5
(
25
)
Download
Ruskin
ELR: Stationary Louvers, Round and Semi-Round Shapes, Extruded Aluminum, Shape - A
2.9
(
14
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7300
4.7
(
7
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7330
4.6
(
11
)
Download
Ruskin
Ruskin Wind-Driven Rain Resistant Extruded Aluminum Louver EME620DD
3.8
(
5
)
Download
Ruskin
Ruskin Aluminum Stationary Louver ELF811SH
4.5
(
10
)
Download