We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ruskin Aluminum Stationary Drainable Louver ELF375X

Unique ref.: rd-90
Brand: Ruskin
Product family: Fixed Exterior Louvers and Grilles
Product group: Stationary Louvers
Date of publishing: 2009-09-09
Edition number: 1
Type: Object (single object)
Download (18)
The ELF375X Aluminum Stationary Drainable Louver has a 4" deep frame with a 37-1/2 degree blade angle. It features:

• 54% free area.
• High performance frame system with drainable head collects and removes water to provide excellent water penetration performance.
• Architecturally styled, hidden mullions allowing continuous line appearance up to 120".
• All welded, aluminum construction for low maintenance and high resistance to corrosion.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Louvres
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1712604&tabidx=education&company=Ruskin+&subtabidx=osp

BIMobject SEEK Properties

Doors - Louvres

Name Value
Height Maximum 90 in
Height Minimum 12 in
Louver Design Drainable
Louver Operation Type Fixed
Material Aluminum
Screen Material Aluminum
Width Maximum 120 in
Width Minimum 12 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

Ruskin

Properties

Name Value
Depth 4"
Blade Spacing 4-3/4"

All BIM objects are real products from real manufacturers confirmed and approved