We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ruskin Aluminum Continuous Drainable Stationary Louver ELF6425DD

Unique ref.: rd-94
Brand: Ruskin
Product family: Fixed Exterior Louvers and Grilles
Product group: Stationary Louvers
Date of publishing: 2009-09-09
Edition number: 1
Type: Object (single object)
Download (14)
The ELF6425DD Aluminum Continous Drainable Stationary Louver is 6" deep and has a 42-1/2 degree blade angle. It features:

• 51% free area.
• Drainable louver performance with continuous blade construction.
• Recessed vertical drain mullions that do not interrupt exterior blade appearance.
• Drainable blades with recessed gutters for collection and removal of rain and a smooth exterior surface providing a clean, architectural look.
• Extruded aluminum construction for low maintenance and high resistance to corrosion.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Louvres
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1712604&tabidx=education&company=Ruskin+&subtabidx=osp

BIMobject SEEK Properties

Doors - Louvres

Name Value
Height Maximum 90 in
Height Minimum 12 in
Louver Design Drainable
Louver Operation Type Fixed
Material Aluminum
Screen Material Aluminum
Width Maximum 120 in
Width Minimum 12 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

Ruskin

Properties

Name Value
Blade Spacing 5"
Depth 6"

All BIM objects are real products from real manufacturers confirmed and approved