Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/ae1f5027-c048-4209-a681-29f2c2f77384
Home
Categories
Doors
Louvers
Stationary Wind Driven Rain Louver EME420DD
Available in United States
Ruskin
Follow
Stationary Wind Driven Rain Louver EME420DD
The EME420DD Stationary Wind Driven Rain Louvers has a 4" deep frame and sightproof blade's.
It features:
AMCA Certified over 99% effective ratio wind driven rain performance at both 29 mph and 50 mph.
AMCA Certified Air and Water Performance.
Maximum 1250 fpm water penetration.
Continuous blade lengths up to 120" wide.
Download
Technical specification
Technical specification
Unique ref.
ruskin-005
Product family
Fixed Exterior Louvers and Grilles
Product group
Wind-Driven Louvers
Type
Object (single object)
Date of publishing
2011-12-01
Edition number
1
Links
Links
Product url
http://www.ruskin.com/model/EME420DD
Classification
Classification
BIMobject Category
Doors - Louvers
Region availability
North America
United States
Similar products
Reliable Louvers
Reliable-Stationary Heavyline Louver-6350DS
4.5
(
25
)
Download
Ruskin
ELR: Stationary Louvers, Round and Semi-Round Shapes, Extruded Aluminum, Shape - A
2.9
(
14
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7300
4.7
(
7
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7330
4.6
(
11
)
Download
Ruskin
Ruskin Wind-Driven Rain Resistant Extruded Aluminum Louver EME620DD
3.8
(
5
)
Download
Ruskin
Ruskin Aluminum Stationary Louver ELF811SH
4.5
(
10
)
Download