Publish your products
Wind-Driven Rain Resistant Stationary Louver EME737
Ruskin

Wind-Driven Rain Resistant Stationary Louver EME737

The EME737 Stationary Wind Driven Rain Louver has a 7" deep single frame and horizontal sightproof blades. It features:
  • AMCA Certified over 99% effective ratio wind driven rain performance at 29 mph. Ratings also for 50 mph.
  • AMCA Certified Air and Water Performance.
  • Single frame construction
  • Full depth miter corners
  • Continuous sight proof blade lengths up to 120" wide.
Specification
  • The EME737 Stationary Wind Driven Rain Louver has a 7" deep single frame and horizontal sightproof blades.  It features:

    AMCA Certified over 99% effective ratio wind driven rain performance at 29 mph.  Ratings also for 50 mph.
    AMCA Certified Air and Water Performance.
    Single frame construction
    Full depth miter corners
    Continuous sight proof blade lengths up to 120" wide.

Technical specification
  • Unique ref.ruskin-006
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupWind-Driven Louvers
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit