We are using cookies to provide our services

By using our services you agree to our use of cookies

Pharma-Seal®

Unique ref.: PS
Brand: Rytec Corporation
Product family: Doors
Product group: Industrial
Date of publishing: 2017-02-09
Edition number: 2
Type: Object (single object)
Download (1)
Engineered to comply with cGMP guidelines, the Pharma-Seal is the tightest sealing, most reliable, high-performance rolling door available. The simple design has no external parts making it easy to clean.

Opens at up to 50 inches per second.
Fully enclosed 304 stainless steel side and hood covers, and no wind ribs provide a smooth, easy to clean surfaces.
Ry-Beam™ light curtain covers the door opening up to 98 inches to meet OSHA requirements and allows the door to reverse without any physical contact.
Requires only 9 inches of side frame clearance and only 14 inches of head clearance.
With a very small gap and hidden wind knobs this door is self-sealing around the entire perimeter.
Easily withstands industry standard of 0.10 inches of water, with little or no air infiltration.
Flush manual release handle opens the door in case of power loss.


Material main: Stainless steel
Material secondary: Fabric
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
CSI MasterFormat 2014 Code: 08 30 00
CSI MasterFormat 2014 Title: Specialty Doors and Frames
OmniClass Number: 23-17 11 13 25
OmniClass Title: Overhead Metal Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Asia
  • British Indian Ocean Territory
  • China
  • Christmas Island
  • Hong Kong
  • India
  • Japan
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • French Polynesia
  • Guam
  • New Zealand
  • Samoa
  • United States Minor Outlying Islands
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved