We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Mingata Midi

Unique ref.: 612199-004-1-76
Brand: RZB
Product family: Outdoor luminaire
Product group: Pole luminaires
Width (mm): 700
Height (mm): 340
Depth (mm): 100
Date of publishing: 2019-07-18
Edition number: 1
Type: Object (single object)
Download (3)

Series: Mingata
Type of Protection: IP 66
Protection Class: II
Voltage: 220 - 240 V / 50 - 60 Hz


Available Colours: silver, metallic
Type of Installation: Pole
Dimensions: L 700, B 340, H 100
Lamp: LED
Colour Temperature: 4000K
Socket 1: without socket
Operating Mode Lamp 1: Converter, dimmable, DALI
Safety Marks: F-mark
Impact Protection: IK08 (5 Joule)
Luminaire flux LED: 12000lm
System power: 95W
Number of fittings B10A: 5
Number of fittings B16A: 8
Number of fittings C10A: 10
Number of fittings C16A: 16
Inrush current: 56A
EEC: A++


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in:
Weight Net (Kg): 7.8

BIMobject Category: Lighting - Floor Mounted
IFC classification: Lamp
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®