We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Deecos S Mini Track-In

Unique ref.: 742107-004-1
Brand: RZB
Product family: Interior luminaire
Product group: Surface mounted projector
Width (mm): 87
Height (mm): 87
Depth (mm): 174
Date of publishing: 2019-07-18
Edition number: 1
Type: Object (single object)
Download (4)

Series: Deecos
Type of Protection: IP 20
Protection Class: II
Voltage: 220 - 240 V / 50 - 60 Hz


Available Colours: silver
Type of Installation: Track on ceiling
Dimensions: D 87, H 174
Lamp: LED
Life time: 50000 h (L90/B10)
Colour Temperature: 4000K
Socket 1: without socket
Operating Mode Lamp 1: Regulated power supply
Safety Marks: F-mark
Impact Protection: IK06 (1 Joule)
Luminaire flux LED: 3500lm
System power: 29W
Beam Angle: 62°
Number of fittings B16A: 50
Inrush current: 5A
Unified Glare Ratio: 21,9
EEC: A++


Material main: Aluminium
Material secondary:
Designed in: Germany
Manufactured in:
Weight Net (Kg): 0.89

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved