We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Calido Clickbeam Midi

Unique ref.: 742130-002-1
Brand: RZB
Product family: Interior luminaire
Product group: Surface mounted projector
Width (mm): 65
Height (mm): 65
Depth (mm): 164
Date of publishing: 2019-07-18
Edition number: 1
Type: Object (single object)
Download (7)

Series: Calido
Type of Protection: IP 20
Protection Class: II
Voltage: 220 - 240 V / 50 - 60 Hz


Available Colours: Traffic white, matt (RAL 9016)
Type of Installation: Track on ceiling
Dimensions: D 65, H 164
Lamp: LED
Life time: 50000 h (L70/B50)
Colour Temperature: 4000K
Socket 1: without socket
Operating Mode Lamp 1: Regulated power supply
Safety Marks: F-mark
Luminaire flux LED: 2000lm
System power: 25W
Beam Angle: 38°
Number of fittings B10A: 7
Number of fittings B16A: 12
Number of fittings C10A: 15
Number of fittings C16A: 25
Inrush current: 6,4A
Unified Glare Ratio: 22,3
EEC: A++


Material main: Aluminium
Material secondary: Plastic
Designed in: Germany
Manufactured in:
Weight Net (Kg): 0.49

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved