Publish your products
Bench table PONGO accessible - PON110
Bench table PONGO accessible - PON110
Bench table PONGO accessible - PON110
Bench table PONGO accessible - PON110
Bench table PONGO accessible - PON110

    Bench table PONGO accessible - PON110

    PONGO represents a distinctive furniture series, carefully designed to promote well-being and community in park environments, at picnic areas, in school areas or other selected locations in the city.

    PONGO Bench Table Rectangle is an elegant long table solution with a classic rectangular shape, ideal for groups of 6-8 people. An accessible version includes an extra long table top with overhangs on both short sides, creating two natural places for wheelchair users. This flexible bench table is available both with and without a backrest, adapted to different preferences and needs.

    To minimize transportation costs and promote sustainability, the bench table is delivered unassembled, which also contributes to more efficient transportation.

    As part of our commitment to offering Swedish-made furniture of the highest quality, we have chosen to make this furniture series available in Scandinavian linseed oil-impregnated pine (Linax). This choice not only enhances the aesthetics but also increases the resistance and durability of the furniture, resulting in a stylish furniture series with long durability.

    Specification
    • Product name: Bench table PONGO accessible

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Accessibility-friendly
      • Can be equipped with a backrest

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Length: 2200mm

      Seat height: 490mm

    Technical specification
    • Unique ref.bench-table-pongo-accessible-pon110
    • Product familyPONGO
    • Product groupPicnic Tables
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom