Publish your products
Chair DAGNY with armrests - DAG210
Chair DAGNY with armrests - DAG210
Chair DAGNY with armrests - DAG210
Chair DAGNY with armrests - DAG210

    Chair DAGNY with armrests - DAG210

    DAGNY delivers the perfect balance between aesthetics and comfort. The timeless design makes the furniture easy to place and blends into all types of urban, park and courtyard environments.

    The park furniture is Swedish-made and produced with great care in form, functionality and choice of materials. This results in furniture that can withstand long-term use in public outdoor environments.

    The furniture series includes chairs, benches, sofas and tables. The construction is solid with a steel frame and solid Swedish pine boards, and the seating furniture is available both with and without easy-grip armrests.

    Specification
    • Product name: Chair DAGNY with armrests

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • With armrests
      • Accessibility-friendly

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level), Bolting

      Width: 590mm

      Depth: 510mm

      Height: 790mm

      Seat height: 450mm

    Technical specification
    • Unique ref.chair-dagny-with-armrests-dag210
    • Product familyDAGNY
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom