Publish your products
Dog latrine DOGGE 125 L - DOG120
Dog latrine DOGGE 125 L - DOG120
Dog latrine DOGGE 125 L - DOG120

    Dog latrine DOGGE 125 L - DOG120

    DOGGE is a reliable and easy-to-handle dog latrine with a focus on both stability and user-friendliness. DOGGE is available in two sizes, allowing adaptation to different needs for waste volumes and emptying intervals.

    The dog latrine is constructed with a robustness that is evident in every detail and has an ergonomic design that facilitates emptying. The lockable door that opens sideways is a practical detail that further improves the user experience during handling and maintenance.

    Whether for small or large spaces, DOGGE meets the requirements for a reliable and efficient dog latrine, making it an excellent solution for keeping our public spaces clean and well-maintained.

    Supplement with other fractions
    DOGGE is part of the TACK product family, which also offers 60 L waste bins and 125 L waste sorting bins. All waste bins in the product series can be combined into a complete sorting solution in parks and other public environments.

    Specification
    • Product name: Dog latrine DOGGE 125 L

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Lockable door
      • Variant with bag holder or inner barrel

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be cast in)

      Width: 500mm

      Depth: 500mm

      Height: 1020mm

      Volume: 125 liters

    Technical specification
    • Unique ref.dog-latrine-dogge-125-l-dog120
    • Product familyDOGGE
    • Product groupDog Waste Bins
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom