Publish your products
Table HULDA single - HUL812
Table HULDA single - HUL812
Table HULDA single - HUL812
Table HULDA single - HUL812
Table HULDA single - HUL812

    Table HULDA single - HUL812

    The HULDA table features comfort and a thoughtful design. Create an inviting and sustainable outdoor environment with HULDA benches and tables. The distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series goes beyond mere design by including accessibility-adapted furniture: tables with space for wheelchairs, as well as chairs and sofas with high seat height and specially designed armrests as options, making it easier to sit and stand. The tables have two legs, which provides good accessibility and facilitate cleaning around the furniture and anchoring in environments with uneven surfaces.

    The furniture has a frame made of hot-dip galvanised steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, seating furniture with round steel slats is also available, providing a modern feel and an opportunity to customise with different colour choices for the steel frame and seat.

    Specification
    • Product name: Table HULDA single

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, linseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Freestanding (can be bolted), Bolting (below ground level)

      Width: 695 mm

      Height: 750 mm

      Length: 1215 mm

    Technical specification
    • Unique ref.table-hulda-single-hul812
    • Product familyTables
    • Product groupHULDA
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom