Custom-made automatic up-and-over door for communal garages. SAFIR's long-standing flagship product, with more than 40,000 doors installed in France over twenty-five years. Hydraulic drive and a wide range of panel finishes.
Specification
Automatic up-and-over door for communal garages and car parks.
Drive: hydraulic.
Safety: sensing edge and contact strips active on opening and closing.
Control: technical enclosure with electronic board and padlockable isolator.
Signalling: three low-consumption LED flashing lights.
Maximum dimensions: 5,700 x 2,900 mm. Maximum area: 12 sq m.
Duty cycle: up to 1,000 cycles per 24 hours.
Smooth sheet panel infill with low-level louvre ventilation.
Options: reinforced security kit with three remote electromagnetic holders inaccessible from outside, reinforced + kit with two electromagnetic locks and two holders, timed restart, anti-noise kit.
Made to measure in France.
Technical specification
Unique ref.SFR010006
Product familyGarage doors
Product groupPorte basculante SAFIR S400 tôles lisses avec vantelles