Publish your products
SAFIR S224 Automatic Up-and-Over Communal Garage Door
SAFIR

SAFIR S224 Automatic Up-and-Over Communal Garage Door

Custom-made automatic up-and-over door for communal garages, aimed at new-build projects and small residential blocks. Pre-assembled and pre-wired in the factory for installation in under half a day.
Specification
  • Automatic up-and-over door for communal garages with moderate traffic. Drive: 24 V DC motors, slowdown on opening and closing. Control: management board designed by ETME Electronics and manufactured by CERA, both part of Groupe ACCÉDIA. Integrated display with instant power consumption reading, fault management, automatic motor detection and electronic draught management. Configuration through the SAFIR PROG app for Android and iOS, with fault log and maintenance tools. Maximum dimensions: 5,000 x 2,200 mm. Maximum area: 10 sq m. Duty cycle: 640 cycles per 24 hours. Installation: equipment pre-assembled and pre-wired in the factory, fitted in under half a day, immediate commissioning. Finishes: wide range of finishes, 200 RAL colour chart. Options: additional photocell set mounted at 400 mm on the outer post, timed restart, anti-noise kit, OPTEX vehicle detector, automatic number plate recognition. Made to measure in France.
Technical specification
  • Unique ref.S224
  • TypeDocumentation (info)
  • Date of publishing2021-03-17
  • Edition number1
  • Height (mm)2200
  • Width (mm)5000
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Garage

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit