Publish your products
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door
    SAFIR

    SAFIR S424 Automatic Non-Protruding Up-and-Over Communal Garage Door

    4.3 out of 5 stars4.3(6 reviews)
    Custom-made automatic non-protruding up-and-over door for communal garages. 24 V brushless drive with brake, light curtain integrated into the posts and a fully customisable panel.
    Specification
    • Automatic up-and-over door for communal garages and car parks in intensive use. Drive: 24 V brushless motor with brake, slowdown at the end of opening and closing, panel held in the raised position. Safety: light curtain integrated into the posts, detection over 1,800 mm in height. Strap counterweight with patented rocker system. Control: multifunction electronic board, three-indicator board for visual identification of operation and faults. Signalling: three low-consumption flashing lights and two LED zone lights integrated into the posts. Maximum dimensions: 5,700 x 2,900 mm. Maximum area: 12 sq m. Duty cycle: up to 1,000 cycles per 24 hours. Panel infills: smooth sheet, smooth sheet with recessed joints, perforated sheet, 40 mm insulated panels, SAFIR louvres, 20 x 20 mesh, bars, timber, laser cutting, Baro panel, Aéro panel with low, high, full or mixed ventilation. RAL colour chart finishes. Options: timed restart, anti-noise kit, vehicle detector, panel lock kit, remote electromagnetic holders. Made to measure in France.
    Technical specification
    • Unique ref.SFR020004
    • Product familyGarage doors
    • Product groupSAFIR S424
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Garage

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit