We are using cookies to provide our services

By using our services you agree to our use of cookies

;

GPX Architectural Series 120 Minute Fire Resistive Rated Wall With 90 Minute Fire Resistive Rated Single Door – Interior

Unique ref.: 120_m_fire_resist_wall_window_w_90_m_fire_resist_single_door_interior
Brand: Safti First
Product family: Walls
Product group: Fire resistive
Date of publishing: 2017-05-11
Edition number: 1
Type: Object (single object)
Download (4)
120 Minute Fire Resistive Rated Wall with 90 Minute Fire Resistive Rated Single Door - Interior with SuperLite II-XL 90/120 glazing
  • Aluminum framing system available in multiple profiles for interior and exterior applications.
  • 120 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • 90 minute, full vision, fire resistive doors tested to ASTM E-119,which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Tested to NFPA 252, Fire Tests for Door Assemblies.
  • Meets ANSI Z97.1 and CPSC Cat. II (400 ft. lbs.) impact safety.
  • Capable of floor-to-floor and wall-to-wall glazing.
  • Fully vetted for exterior performance with static & dynamic water pressure testing, air infiltration testing, thermal cycling & condensation evaluation, and structural, seismic and interstory displacement testing.
  • Can be customized to meet Level 8 Ballistic per UL 752-2005.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.


Material main: Glass
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Other
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 1.4 Code: L6332
Uniclass 1.4 Description: Glass
Uniclass 2015 Code: Ss_25_60_35_30
Uniclass 2015 Description: Fire-resistant glazing systems
NBS Reference Code: 25-60-35-30
NBS Reference Description: Fire-Resistant Glazing Systems
CSI MasterFormat 2014 Code: 08 41 13.13
CSI MasterFormat 2014 Title: Fire-Rated Aluminum-Framed Entrances and Storefronts
OmniClass Number: 23-17 15 11 25
OmniClass Title: Heat Strengthened Glass
CSI UniFormat II Code: B20
CSI UniFormat II Title: EXTERIOR CLOSURE
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

All BIM objects are real products from real manufacturers confirmed and approved