Publish your products
GPX Architectural Series Fire Resistive Aluminum Clad Framing

GPX Architectural Series Fire Resistive Aluminum Clad Framing

  • 20 to 120 minute, fire protective and resistive, aluminum clad framing system available in multiple profiles.
  • Can be customized to meet Level 8 Ballistic per UL 752-2005.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.

Fire Resistive Wall/Window
  • 60 to 120 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Capable of floor-to-floor and wall-to-wall glazing.
Standard profiles:
  • 2-1/2"
Available profiles:
  • 3" - 300 Series
  • 4-1/8" - 400 Series
  • 5" - 500 Series

Fire Resistive Openings
  • 20 to 45 minute fire resistive openings.
  • Limited to 25% of the total wall area due to radiant heat concerns.
  • Tested to NFPA 257, Fire Tests for Window Assemblies.
Standard profiles:
  • 2-1/2"
Available profiles:
  • 3" - 300 Series
  • 4-1/8" - 400 Series
  • 5" - 500 Series

Fire Resistive Doors
  • 60 to 90 minute fire resistive doors tested to ASTM E-119,which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Tested to NFPA 252, Fire Tests for Door Assemblies.
Available profiles:
  • 3" - 300 Series
  • 4-1/8" - 400 Series
  • 5" - 500 Series

20 Minute Fire Protective Doors
  • Full vision, 20 minute, stile and rail aluminum door.
  • Tested to NFPA 252 and UL 10C with positive pressure.
Standard profiles:
  • 5" - AL Series
Technical specification
  • Unique ref.saftifirst-gpx-architectural-series
  • Product familyBuilding Materials
  • Product groupFire-Rated Glass
  • TypeObject (single object)
  • Date of publishing2016-09-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing

Region availability

North America
United States