Publish your products
GPX Architectural Series with Superlite III XL

GPX Architectural Series with Superlite III XL

  • Fire resistive transparent wall assembly meeting ASTM E-119 and ANSI/UL 263 with hose stream for up to 2 hours.
  • Maximum panel size of 6,975 sq. inches not to exceed 116-¼” in height or width.
  • Butt-glazed option available.

Fire Resistive Wall/Window
  • Fire resistive transparent wall assembly meeting ASTM E-119 and ANSI/UL 263 with hose stream for up to 2 hours.
  • Maximum panel size of 6,975 sq. inches not to exceed 116-¼” in height or width.
  • Butt-glazed option available.
  • Meets CPSC Cat. II impact safety, the federal maximum safety standard.
  • 2-1/2 in. aluminum profile matches standard non-rated storefront systems.
  • Easy modular installation or K.D. field assembly.
  • Frame finishes include high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
  • 5 year manufacturer's warranty.
  • USA manufactured for fast lead times.
  • UL listed and labeled.
Standard profiles:
  • 2-1/2"
Technical specification
  • Unique ref.saftifirst-gpx-architectural-series-with-superlite-iii-xl
  • Product familyBuilding Materials
  • Product groupFire-Rated Glass
  • TypeObject (single object)
  • Date of publishing2016-09-01
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit