Publish your products
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide
18-44000E Series Premier Wood Lockers - Four Tier - Electronic  Locks - 1 Wide

    18-44000E Series Premier Wood Lockers - Four Tier - Electronic Locks - 1 Wide

    Constructed of high- pressure premium laminate and industrial grade particle board, the Salsbury 18-44000E series 18" wide four tier premier wood lockers offer ample space for personal storage needs and are ideal for settings requiring contemporary designs and finishes. These spacious 18" wide premier wood lockers feature a decorative laminate finish that is stain and scratch resistant and available in arctic white, winter fog, carbon mesh, silver teak, red oak and skyline walnut premium finishes. 18" wide premier lockers come in 18”, 21” and 24” depths and feature matching edge banding around the doors and front frames. Optional matching laminated sloping hoods and side panels easily attach to 18" wide premier lockers and provide a finished look to an individual locker or a row of lockers. 18" wide premier lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 15’’ W x 3/4’’ D and include a black name / number plate (custom engraving #44460 is available as an option upon request). All locker doors also feature European soft-close hinges with opening angles of 110 degrees and include electronic locks. One wide premier lockers are available as fully assembled units only. Three (3) wide premier lockers are also available as fully assembled units only and require minor assembly.
    Specification
    • Constructed of industrial grade particleboard and covered with premier high-pressure laminate that is stain and scratch resistant with a decorative interior finish Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired 50% wider than 12" wide premier lockers Available in an arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate 18" wide premier lockers include a black laminated base and are 6 feet high (add 4" for base) 18" deep lockers have a compartment size that is 16-3/4" wide, 17" high and 16-3/4" deep 21" deep lockers have a compartment size that is 16-3/4" wide, 17" high and 19-3/4" deep 24" deep lockers have a compartment size that is 16-3/4" wide, 17" high and 22-3/4" deep Available as 1 wide or 3 wide units 1 wide units come fully assembled while 3 wide units require minor assembly All locker doors are 18" wide x 3/4" deep All locker doors include European soft close hinges and matching edge banding Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936
    Technical specification
    • Unique ref.18-44000E_Series_Premier_Wood_Lockers_Four_Tier_Electronic_Locks_1_Wide
    • Product familyPremier Wood Lockers
    • Product group18"W Lockers
    • TypeDigital Inventory (Products)
    • Date of publishing2024-04-18
    • Edition number1
    • Height (inches)76
    • Width (inches)18
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit