We are using cookies to provide our services

By using our services you agree to our use of cookies

18-24000 Series Designer Wood Lockers - Four Tier - 3 Wide

Unique ref.: 18_24000_Series_Designer_Wood_Lockers_Four_Tier_3_Wide
Brand: Salsbury Industries
Product family: Wood Lockers
Product group: 18" Wide - Four Tier Designer
Width (inches): 54
Date of publishing: 2019-03-25
Edition number: 1
Type: Object (single object)
Download (3)
Features

Constructed of industrial grade particleboard and covered with durable high pressure laminate

Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired

50% wider than 12" wide designer lockers

Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate

18” wide designer lockers include a black laminated base and are 6 feet high (add 4" for base)

18" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 16-3/4" deep

21" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 19-3/4" deep

24" deep 18” wide designer lockers have a compartment size that is 13-3/4" wide, 70-1/2" high and 22-3/4" deep

Each compartment includes a full depth hat shelf, an 11 3/4" deep shoe shelf, a 5" deep shelf and a double prong ceiling hook

Available as 1 wide or 3 wide units

1 wide units come fully assembled while 3 wide units require minor assembly

All locker doors are 18" wide x 3/4" deep

All locker doors include heavy duty concealed hinges and a lift up handle and recessed hasp for added security

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: MDF
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 16
CSI MasterFormat 2014 Title: Wood Lockers
OmniClass Number: 23-29 15 15 13
OmniClass Title: Wood Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Application Health clubs ; Locker rooms ; Country clubs ; Day spas ; Sports and athletic facilities ; Wherever a professional environment is desired
Color Gray ; Blue ; Black ; Maple ; Cherry ; Mahogany
Door Material Industrial Grade Particleboard
Finish Durable High Pressure Laminate
Locker Type Designer Wood
Material Industrial Grade Particleboard
Number of Doors 12
Overall Depth 18-24"
Overall Width 18
Unit Height 5' 10 1/2" — 6' 2 1/2"

All BIM objects are real products from real manufacturers confirmed and approved