Publish your products
18-52000 Series Standard Metal Lockers - Double Tier - 1 Wide

18-52000 Series Standard Metal Lockers - Double Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 18-52000 series 18" wide standard lockers offer ample space for personal storage needs. 18" wide double tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 18" wide and three (3) wide lockers are 54" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 18" and 21" depths. 18" wide double tier standard lockers include a double prong ceiling hook and three (3) wall hooks. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specification
  • Constructed of 16 gauge steel

    Ideal for government agencies, law enforcements, locker rooms, employee changing rooms, gyms and many other applications

    50% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have compartment sizes that are 18" wide, 36" high and 18" or 21" deep

    Available as 1 wide or 3 wide units

    Each locker compartment features 3 single wall hooks and a double ceiling hook

    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Technical specification
  • Unique ref.18_52000_Series_Standard_Metal_Lockers_Double_Tier_1_Wide
  • Product familyMetal Lockers
  • Product group18" Wide Standard - Double Tier
  • TypeObject (single object)
  • Date of publishing2018-03-20
  • Edition number1
  • Width (inches)18
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit