Publish your products
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments

    19100 Series Cell Phone Lockers-Surface Mounted-5 Door High Units-8 Inch Deep Compartments

    Made entirely of aluminum, Salsbury 19100 series cell phone lockers with front access panels are ideal for use in health clubs, government facilities, office buildings, schools and other settings where small personal items need to be stored safely and securely. Cell phone lockers can be surface mounted or recessed mounted and accommodate cell phones, tablet PC's, wallets, cameras, keys and other small valuable items. Cell phone lockers come in seven (7) door and five (5) door high units and feature a durable powder coated finish available in three (3) contemporary colors. Cell phone lockers come in configurations with standard A doors (6-1/2” W x 5-1/4” H) and larger B doors (13” W x 5-1/4” H) and each cell phone locker door includes a 2” W x 5/8” H clear plastic cardholder (card included) to identify the compartment. Cell phone locker compartments are 8” deep and feature master keyed locks or resettable combination locks. Master keyed locks include three (3) keys and allow access to all compartments with a master control key (#19991). Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use. Custom engraved placards (#19967) and custom door engraving (#19968 - regular and #19962 - black filled) are available as options upon request.

    Specification
    • Ideal for use in health clubs, government facilities, office buildings, schools; settings where small personal items need to be stored securely

      Units accommodate cell phones, keys, wallets, cameras, tablet PC's and other valuable items 

      Made entirely of heavy duty aluminum 

      One compartment is required for a panel lock (included) and cannot be used for cell phone storage

      Front access panel swings on a continuous hinge

      Durable powder coated finish available in aluminum, bronze and sandstone 

      Five (5) doors high and two (2), three (3), four (4) and five (5) doors wide with standard "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H) 

      8" deep compartments

      Mount directly to a wall and are secured with mounting hardware (not included)

      Each door includes a 2" W x 5/8" H clear plastic cardholder (card included) to identify the compartment 

      Available with master keyed locks or resettable combination locks 

      Master keyed locks include 3 keys and allow access to all compartments with a master control key 

      Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use

      A master control key is available for resettable combination locks that will override the combination and open the locks

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.19100_Series_Cell_Phone_Lockers_Surface_Mounted_5_Door_High_Units_8_Inch_Deep_Compartments
    • Product familyCell Phone Lockers
    • Product groupSurface Mounted with Access Panel
    • TypeObject (single object)
    • Date of publishing2018-08-27
    • Edition number1
    • Height (inches)31
    • Depth (inches)9.25
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States