We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2200 Series Aluminum Mailboxes-Rack Ladder System-2 Unit High Wall Installation

Unique ref.: 2200_Series_Aluminum_Mailboxes_Rack_Ladder_System_2_Unit_High_Wall_Installation
Brand: Salsbury Industries
Product family: Commercial Mailboxes for Private Delivery
Product group: Aluminum Style Mailboxes
Width (inches): 23.25
Height (inches): 12.12
Depth (inches): 15.5
Date of publishing: 2018-07-15
Edition number: 1
Type: Object (single object)
Download (13)
Features

Aluminum rack ladder system mailboxes for Private Access

Keyed versions can be accessed by the U.S.P.S. when installed in rotary mail centers.

Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

All units are 23-1/4" W x 12-1/8" H x 15-1/2" D

Mailbox units available in 5 different configurations: 12 door unit (#1 doors: 3-1/2" W x 5-1/2" H), 8 door unit (#2 doors: 5-1/2" W x 5-1/2" H), 4 door unit (#3 doors: 10-3/4" W x 5-1/2" H), 2 door unit (#4 doors 10-3/4" W x 11-1/2" H), 1 door unit (#5 door: 22" W x 11-1/2" H)

Each mailbox door includes a 5 pin cylinder cam lock (with 2 keys)

Mailbox compartments have open backs

Drop box with 1 compartment unit has a 16" W x 3/4" H mail slot, 2 compartment units have two 9" W x 3/4" H mail slots

Drop box units are equipped with a 4" high rear panel

Drop box and parcel locker units available in 1 door (22" W x 11-1/2" H) or 2 door (10-3/4" W x 11-1/2" H) configurations

Parcel locker units are fit with a 2 key security system that allow tenants a convenient way to receive packages on site

Parcel locker units include master commercial lock (with 2 keys)

Parcel locker units are equipped with a hinged rear door

Compartments are constructed of 20 gauge steel

Doors are made of 1/4" thick extruded aluminum with a powder coated aluminum finish

Designed to be installed between rack ladders (order separately)


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Post & Mail Boxes
Uniclass 1.4 Code: L8611
Uniclass 1.4 Description: Post boxes
Uniclass 2.0 Code: SS-35-60-70
Uniclass 2.0 Description: Postal Sorting Office Ff&E Systems
Uniclass 2015 Code: Pr_40_70_50
Uniclass 2015 Description: Mail equipment
NBS Reference Code: 35-60-70
NBS Reference Description: Postal Sorting Office Ff&E Systems
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass Number: 23-19 15 11
OmniClass Title: Mail Boxes
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Post & Mail Boxes

Name Value
Body Colour Aluminum
Body Material Steel
Body Material Thickness 0.81 mm
Door Material Aluminum
Door Material Thickness .25"
Height 12.125 in
Identification Method Adhesive Numbers ; Custom Engraving
Length 15.5 in
Lock Type 5 pin cylinder cam lock (with 2 keys)
Type 12 door unit (#1 doors) ; 8 door unit (#2 doors) ; 4 door unit (#3 doors) ; 2 door unit (#4 doors) ; 1 door unit (#5 door)
Width 23.25 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 15.5 in

BIMobject®