Publish your products
2200 Series Aluminum Mailboxes-Standard System
2200 Series Aluminum Mailboxes-Standard System
2200 Series Aluminum Mailboxes-Standard System
2200 Series Aluminum Mailboxes-Standard System
2200 Series Aluminum Mailboxes-Standard System
2200 Series Aluminum Mailboxes-Standard System

    2200 Series Aluminum Mailboxes-Standard System

    Salsbury 2200 series standard system aluminum mailboxes have 1/4'' thick extruded aluminum doors with a durable powder coated aluminum finish. Each door includes a five (5) pin cylinder cam lock with two (2) keys. Standard system aluminum mailbox units are designed to stack two (2) high and mount adjacent to each other or between wall studs. All units have the same outside dimensions. Alternative locking systems are available. The mailbox compartments have open backs (hinged locking rear covers #2250 are available as an option upon request) and are constructed of 20 gauge steel. Standard system aluminum mailboxes are ideal for use in colleges and schools, private postal centers, government agencies, corporate mailrooms, military bases, police stations and many other applications.

    Specification
    • Aluminum standard system mailboxes for Private Access

      Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

      Units are 23-1/4" W x 30" H x 15-1/2" D

      Available with 4 different door sizes: (#1) 3-1/2" W x 5-1/2" H, (#2) 5-1/2" W x 5-1/2" H, (#3) 10-3/4" W x 5-1/2" H, (#4) 10-3/4" W x 11-1/2" H

      Available in 6 different configurations: 30 door unit (#1 doors), 20 door unit (#2 doors), 18 door unit (16 - #2 doors and 2 - #3 doors),

      14 door unit (12 - #2 doors and 2 - #4 doors), 10 door unit (#3 doors), 6 door unit (2 - #3 doors and 4 - #4 doors)

      Compartments are constructed of 20 gauge steel

      Compartments have open backs

      Doors are made of 1/4" thick extruded aluminum

      Doors feature a powder coated aluminum finish

      Each door includes a 5 pin cylinder cam lock (with 2 keys)

      Designed to stack 2 high and mount adjacent to each other or between wall studs

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.2200_Series_Aluminum_Mailboxes_Standard_System
    • Product familyCommercial Mailboxes for Private Delivery
    • Product groupAluminum Style Mailboxes
    • TypeObject (single object)
    • Date of publishing2018-07-15
    • Edition number1
    • Height (inches)30
    • Width (inches)23.25
    • Depth (inches)15.5
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit