We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2200 Series Letter Boxes-Recessed Mounted

Unique ref.: 2200_Series_Letter_Boxes_Recessed_Mounted
Brand: Salsbury Industries
Product family: Specialty Products
Product group: Letter Boxes
Width (inches): 15
Height (inches): 19
Depth (inches): 6.75
Date of publishing: 2019-06-05
Edition number: 1
Type: Object (single object)
Download (4)
Features

Ideal for apartments, condominiums, commercial buildings and many other applications

Made of extruded aluminum

Feature a durable powder coated finish available in aluminum, brass, bronze, sandstone and green

Unit size: 15" W x 19" H x 6-3/4" D

Rough opening: 13-3/4" W x 17-3/4" H x 6-3/4" D

Fits into a rough opening and secured with mounting hardware (not included) through the back or side panels

Units include a fully integrated flanged collar which fits over the rough opening

Doors are constructed of heavy duty 1/4" thick aluminum and are accessed from the front

Feature an 11-1/2" W x 3/4" H mail slot

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Post & Mail Boxes
Uniclass 1.4 Code: L8611
Uniclass 1.4 Description: Post boxes
Uniclass 2.0 Code: SS-35-60-70
Uniclass 2.0 Description: Postal Sorting Office Ff&E Systems
Uniclass 2015 Code: Pr_40_70_50
Uniclass 2015 Description: Mail equipment
NBS Reference Code: 35-60-70
NBS Reference Description: Postal Sorting Office Ff&E Systems
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass Number: 23-19 15 11
OmniClass Title: Mail Boxes
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Post & Mail Boxes

Name Value
Body Colour Aluminum ; Brass ; Bronze ; Sandstone ; Green
Body Material Aluminum
Door Material Aluminum
Height 19 in
Length 6.75 in
Material Aluminum
Type Letter Boxes
Width 15 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 6.75 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

BIMobject®