Publish your products
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop
2255 Series Mail Drop

    2255 Series Mail Drop

    4.2 out of 5 stars4.2(9 reviews)

    Constructed of 1/4'' thick aluminum plate and 20 gauge steel, Salsbury recessed mounted mail drops feature a spring-loaded mail flap and an adjustable mail flap stop. Mail drops also feature a durable powder coated finish available in three (3) contemporary colors. Custom engraving (#2266) is available as an option upon request. An optional receptacle (#2256 - order separately) aligns with the mail drop chute for receipt of deliveries. Mail drops are ideal for collecting documents and small packages and may be used for U.S.P.S. residential door mail delivery.

    Specification
    • Mail drops for Private Access

      May be used for U.S.P.S. residential door mail delivery

      Constructed of 1/4" thick aluminum plate and 20 gauge steel

      Feature a durable powder coated finish available in aluminum, brass, green, sandstone and bronze

      Feature a spring-loaded mail flap and an adjustable mail flap stop

      Unit size: 14" W x 7" H x 6" D

      Deposit slot: 11" W x 4" H

      Rough opening: 12-1/4'' W x 5-1/2'' H

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.2255_Series_Mail_Drop
    • Product familyPrivate Commercial Mailboxes
    • Product groupSpecialty Products
    • TypeObject (single object)
    • Date of publishing2021-08-05
    • Edition number1
    • Height (inches)7
    • Width (inches)14
    • Depth (inches)6
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit