Publish your products
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide
23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide

    23000E Series Designer Wood Lockers - Triple Tier - Electronic Locks - 3 Wide

    Constructed of industrial grade wood and covered with durable high pressure laminate, Salsbury 23000 series 15" wide triple tier designer wood lockers offer ample space for personal storage needs and are ideal for settings where a professional environment is desired. These spacious 15" wide designer wood lockers feature a gray, blue, black, maple, cherry or mahogany finish and are available in 18”, 21” and 24” depths. Optional matching laminated sloping hoods and side panels easily attach to extra wide designer lockers and provide a finished look to an individual locker or a row of lockers. 15" wide designer wood lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 15’’ W x 3/4’’ D and include a black name / number plate (custom engraving #33360 is available as an option upon request). All locker doors also feature heavy duty concealed hinges and include a lift up handle and recessed hasp for padlocks, resettable combination locks (black or silver finish) or electronic locks (black or silver finish). Other built-In lock options can be accommodated upon request. One wide designer lockers are available as fully assembled units only. Three (3) wide designer lockers are also available as fully assembled units only and require minor assembly.
    Specification
    • Constructed of high-pressure premium laminate and industrial grade wood Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired 25% wider than 12" wide designer lockers Available in a gray, blue, black, maple, cherry or mahogany finish and include a black name / number plate Designer lockers are available with recessed hasps, resettable combination locks (black or silver finish), and electronic locks (black or silver finish) Extra wide designer lockers include a black laminated base and are 6 feet high (add 4" for base) 18" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 22-3/4" high and 16-3/4" deep 21" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 22-3/4" high and 19-3/4" deep 24" deep extra wide designer lockers have a compartment size that is 13-3/4" wide, 22-3/4" high and 22-3/4" deep Each compartment includes a 5" deep shelf and a double prong ceiling hook Available as 1 wide or 3 wide units 1 wide units come fully assembled while 3 wide units require minor assembly All locker doors are 15" wide x 3/4" deep and include heavy duty concealed hinges Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936
    Technical specification
    • Unique ref.23000E_Series_Designer_Wood_Lockers_Triple_Tier_Electronic_Locks_3_Wide
    • Product familyWood Lockers
    • Product group18" Wide - Triple Tier Designer
    • TypeDigital Inventory (Products)
    • Date of publishing2025-04-08
    • Edition number1
    • Height (inches)76
    • Width (inches)45
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States