Publish your products
3300 Series Outdoor Parcel Lockers
3300 Series Outdoor Parcel Lockers
3300 Series Outdoor Parcel Lockers
3300 Series Outdoor Parcel Lockers
3300 Series Outdoor Parcel Lockers
3300 Series Outdoor Parcel Lockers

    3300 Series Outdoor Parcel Lockers

    Made of heavy duty aluminum and stainless steel hardware, Salsbury 3300 series U.S.P.S. approved Outdoor Parcel Lockers (OPL's) are accessed from the front through one or two (2) easy opening master doors. The durable and corrosion resistant units feature a powder coated finish available in six (6) contemporary colors. Each OPL includes one or more fully integrated parcel lockers and a matching pedestal. Each pre- numbered aluminum door includes a heavy duty five (5) pin cylinder cam lock with a dust/rain shield and three (3) keys. One additional compartment in each CBU is labeled “Outgoing Mail” and includes a weather protection flap and an 11-3/4” W x 3/4” H mail slot. An attractive option for new and existing OPL installations are Salsbury 3300R series U.S.P.S. approved Regency® Decorative CBU’s and OPL's.

    Specification
    • Outdoor Parcel Lockers (OPL's) are U.S.P.S. Approved

      Ideal for commercial and residential developments

      Includes matching pedestal

      Constructed of heavy duty aluminum and stainless steel hardware

      Feature a durable powder coated finish available in sandstone, bronze, black and gray (for replacement units only)

      Includes 2 or 4 front loading 12'' W x 19-3/4'' H x 15'' D compartments

      Fit with a 2 key security system that allow tenants a convenient way to receive packages on site

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.3300_Series_Outdoor_Parcel_Lockers
    • Product familyCommercial Mailboxes for USPS Delivery
    • Product groupOutdoor Parcel Lockers
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)62
    • Depth (inches)18
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit