Publish your products
3300R Series Regency Outdoor Parcel Locker
3300R Series Regency Outdoor Parcel Locker
3300R Series Regency Outdoor Parcel Locker
3300R Series Regency Outdoor Parcel Locker
3300R Series Regency Outdoor Parcel Locker

    3300R Series Regency Outdoor Parcel Locker

    Made of heavy duty aluminum and stainless steel hardware, Salsbury 3300R series U.S.P.S. approved Regency® Decorative Outdoor Parcel Lockers (OPL's) are available in an easy to order complete package that includes a Salsbury 3300 series OPL and matching pedestal, an attractive decorative top and an elegant decorative pedestal cover. USPS approved decorative tops and pedestal covers are made of die- cast aluminum and can be ordered separately.

    Specification
    • Outdoor Parcel Lockers (OPL's) are U.S.P.S. Approved

      Ideal for commercial and residential developments

      Regency decorative OPL package includes a 3300 series OPL and pedestal, a decorative OPL top and a decorative OPL pedestal cover

      Constructed of heavy duty aluminum and stainless steel hardware

      Decorative tops and decorative pedestal covers are made of die-cast aluminum

      Feature a durable powder coated finish available in sandstone, bronze, black and gray (for replacement units only)

      Includes 4 front loading 12'' W x 19-3/4'' H x 15'' D compartments

      Include a carrier access door for U.S.P.S. installed master lock

      Fit with a 2 key security system that allow tenants a convenient way to receive packages on site

      Minor assembly is required

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Technical specification
    • Unique ref.3300R_Series_Regency_Outdoor_Parcel_Locker
    • Product familyCommercial Mailboxes for USPS Delivery
    • Product groupOutdoor Parcel Lockers
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (inches)71.75
    • Width (inches)31
    • Depth (inches)18.5
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit