Publish your products
4375 Series Mail Package Drop
4375 Series Mail Package Drop
4375 Series Mail Package Drop
4375 Series Mail Package Drop
4375 Series Mail Package Drop
4375 Series Mail Package Drop
4375 Series Mail Package Drop

    4375 Series Mail Package Drop

    Made entirely of aluminum, Salsbury U.S.P.S. approved 4300 series mail package drops feature both a front and rear access locking door. Mail is deposited through a non-locking access panel on the front. Each unit includes an outgoing mail tray, a lock with two (2) keys on each door (keyed alike) and an adjustable red signal flag. Units are available in a durable powder coated black, green, silver or white finish. Mail package drops can be mounted on the optional bolt mounted (#4395) or in-ground mounted (#4385) aluminum pedestals or a base of your choice. Non-locking thumb latches (#4388) are available as an option upon request. Mail package drops are approved for U.S.P.S. curbside mail delivery. Master postal lock not required.

    Specification
    • Features

      Mail package drops are U.S.P.S. Approved - master postal lock not required

      Manufactured by Salsbury Industries to USPS-STD-7B Specifications

      Ideal for homes, colleges, schools, apartments, condominiums, office buildings, corporate mail centers, military bases and many other applications

      Made entirely of aluminum

      Feature a durable powder coated finish available in black, green, silver and white

      Includes an adjustable red signal flag

      Front and rear access locking door with 2 keys for each door (keyed alike)

      Mail is deposited through a non-locking access panel on the front and includes an outgoing mail tray

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

      Options

      Bolt mounted or in-ground mounted standard pedestal

      Custom engraved placards

      Custom vinyl numbers / letters

      Non-locking thumb latches

      Replacement locks

      Replacement red signal flag

    Technical specification
    • Unique ref.4375_Series_Mail_Package_Drop
    • Product familyPrivate Commercial Mailboxes
    • Product groupFree-Standing Mailboxes
    • TypeObject (single object)
    • Date of publishing2021-03-16
    • Edition number1
    • Height (inches)36
    • Width (inches)14.38
    • Depth (inches)23
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit