Publish your products
Clothes rack 211BVshoe
Clothes rack 211BVshoe
Clothes rack 211BVshoe
Clothes rack 211BVshoe
    Samefa

    Clothes rack 211BVshoe

    211BVsko is a wall mounted Clothes Rack with a Shoe Shelf. The material is nickel plated steel or semi powder coated paint in different colors from RAL classic. Semi powder coating means the brackets/gables can be powder coated. 

    Specification
    • Available in any length up to 3000mm and semi powder coated in any RAL Classic color.

      Clothes Rack 211BVsko
      Examples:
      Art.no for 1300mm: SAMEFA 211BVsko-1300
      Art.no for 2600mm: SAMEFA 211BVsko-2600 

      Includes 10 anchor hooks per meter. 

      The maximum distance between brackets is 1300 mm.
      When ordering a semi colored shelf there is black or white plastic endings on brackets.

    Technical specification
    • Unique ref.SAMEFA-211BVsko
    • Product familyClothing storage
    • Product groupClothes rack
    • TypeObject (single object)
    • Date of publishing2020-04-08
    • Edition number1
    • Height (mm)250
    • Width (mm)5000
    • Depth (mm)366
    Related
    • Material mainSteel
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_17
    • Uniclass 2015 DescriptionCoat racks
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitleHat and Coat Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Region availability

    Europe
    Sweden