Publish your products
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
SAMEFA 65SKO Shoe rack
    Samefa

    SAMEFA 65SKO Shoe rack

    Thanks to its clean design our most popular shoe rack. With the wall mounted shoe rack 65sko you can create a modified cloakroom system for both private and public spaces. It is available in any length of your choosing. The material is nickel plated steel or powder coated paint in different colors to harmonize with the surrounding environment. 

    Specification
    • Available in any length and powder coated in any RAL Classic color. 

      Shoe rack 65sko
      Examples:
      Art.no for 1300mm: SAMEFA 65sko-1300
      Art.no for 2600mm: SAMEFA 65sko-2600 (Any length of your preferences)

      The maximum distance between brackets is 1300 mm.

      Also available as semicoated (Brackets in any color).

    Technical specification
    • Unique ref.SAMEFA-65SKO-Shoeshelf
    • Product familyClothing storage
    • Product groupShoe shelf
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)250
    • Width (mm)1300
    • Depth (mm)372
    Related
    • Material mainSteel
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_17
    • Uniclass 2015 DescriptionCoat racks
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitleHat and Coat Racks
    • OmniClass Number23-21 15 17 13
    • OmniClass TitleHat Racks

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit