Publish your products
Air to Water MONO OUTDOOR (940x1420x330)
Archived

Air to Water MONO OUTDOOR (940x1420x330)

· Air-to-water heat pump for domestic hot water production and space heating/cooling · Connectable to Samsung tank integrated unit or to third party equipment thanks to the Mono control kit · Integrated plate heat exchanger · Maximum 65°C leaving water temperature by heat pump down to +10°C (max. 60°C down to -5°C) · Operation range down to -25 °C outdoor temperature · 4-Step Quiet mode · SCOP rating of A+++ · Inverter Twin Rotary outdoor unit compressor · 2-zone control, suitable for floor heating and radiators · SmartThings compatible with optional Wi-Fi Kit · Energy monitoring through touch controller · PV and Smart Grid ready
Specification
  • 12.0 ~ 14.0 kW(C); 12.0 ~ 16.0 kW(H); R32 (GWP=675) ; (Φ, #, V, Hz) ,2,220-240,50 / 3,4,380-415,50

Technical specification
  • Unique ref.AE120JXYDEH-EU
  • Product familyOutdoor Unit
  • Product groupAir to Water Heating
  • TypeObject (single object)
  • Date of publishing2020-09-16
  • Edition number1
  • Height (mm)1420
  • Width (mm)940
  • Depth (mm)330
Related
  • Material mainSteel
  • Material secondaryCopper
  • Designed inSouth Korea
  • Manufactured inSouth Korea
  • Weight Net (Kg)108
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • ETIM CodeEC011583
  • ETIM NameAir-conditioning split system – single-split condensing unit, air-cooled
  • UNSPSC nameCondensing units
  • UNSPSC code40101704
  • Uniclass 2015 CodePr_70_65_03_02
  • Uniclass 2015 DescriptionAir cooled condensing units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 43 00
  • OmniClass TitleHVAC Condenser Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit