Publish your products
HG40NF690GF Hospitality Display
HG40NF690GF Hospitality Display
    Archived

    HG40NF690GF Hospitality Display

    Smart display that provides information to hotel management regarding maintenance and service needs

    • Customizable content and home menu creation to suit guests’ needs
    • Streamline operations through coaxial infrastructure compatibility
    • Gauge and address maintenance needs in anticipation of guestneeds
    Specification
      • Backlight : LED
      • Screen Size (Inch) : 40"
      • Resolution : 1920 X 1080 (Full HD)
      • Picture Engine : Hyper Real
      • Micro Dimming : N/A
      • Auto Motion Plus : N/A
      • Film Mode
    Technical specification
    • Unique ref.HG40NF690GF
    • Product familySMART Hospitality Display
    • Product groupPremium
    • TypeObject (single object)
    • Date of publishing2020-08-03
    • Edition number1
    • Height (mm)527.7
    • Width (mm)917.1
    • Depth (mm)77
    Related
    • Weight Net (Kg)7.3
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationFurnishing Element
    • ETIM CodeEC001630
    • ETIM NameTelevision
    • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit