We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Twintronic, Concealed wall-mounted basin mixer with battery, 175mm

Unique ref.: 7-07022-100-060
Brand: Sanimatic
Product family: Sanimatic Twintronic
Product group: Faucets
Date of publishing: 2017-06-29
Edition number: 1
Type: Object (single object)
Download (8)
Concealed electronic basin mixer with battery, with IR sensors, projection 175 mm, fixed spout, for Simibox Standard & Simibox Light

Concealed wall-mounted basin mixer


Material main: Brass
Material secondary: Chrome
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_97
Uniclass 2015 Description: Washbasin spouts
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings
CSI MasterFormat 2014 Code: 22 42 39
CSI MasterFormat 2014 Title: Commercial Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Switzerland

BIMobject®