Stepin shower trayStepin shower trayStepin shower tray
View previous images
View next images
Sanindusa

Stepin shower tray

Extra flat shower tray that allows easy accessibility to the shower area Glazed on all sides except on the basis of settlement Anti-slip finishing which increases the independence safety and comfort in the showers area especially for children older people and people with disability or reduced mobility Versatile application and contemporary design also available in color black or grey
Specification
  • 49911-90 shower tray drain _not included_
Technical specification
  • Unique ref.107572004AD_Stepin_shower-tray
  • Collection setStepin
  • CollectionShower tray
  • TypeObject (single object)
  • Date of publishing2020-01-24
  • Edition number1
  • Height (mm)30
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainFireclay
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)29
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass TitleShowers
  • OmniClass Number23-31 17 00

Region availability

Africa Asia Europe Oceania South America North America
Mauritania
Saudi Arabia
Greece
Australia
Colombia
The Bahamas
Algeria
Jordan
Italy
Costa Rica
Morocco
Lebanon
Cyprus
Côte d'Ivoire
Israel
Romania
Angola
India
Bulgaria
Mozambique
Oman
Croatia
South Africa
United Arab Emirates
Hungary
Sudan
Qatar
Czech Republic
Tanzania
Sri Lanka
Austria
Cameroon
China
Poland
Nigeria
South Korea
Lithuania
Benin
Japan
Russia
Ghana
Taiwan
Latvia
Mali
Estonia
Guinea-Bissau
Spain
France
Germany
Netherlands
Belgium
Switzerland
Luxembourg
United Kingdom
Ireland
Norway
Sweden
Ukraine
Portugal