Publish your products
Forma urinal with back water inlet
Forma urinal with back water inlet
Forma urinal with back water inlet
    Sanindusa

    Forma urinal with back water inlet

    Compact ideal for small public and private spaces
    Specification
    • Package content Urinal installation kit with G1-2 hexagon threaded nipple urinal bung flushpipe connector siphon trap for urinal fixing kit and assembly instructions Complements _not included_ 5410571–Unit urinal electronic tap with battery 5410581–Unit urinal electronic tap with transformer 5120571–Plan urinal electronic tap with battery 5120581–Plan urinal electronic tap with transformer 5190541–Eco concealed timer tap for urinal 5195741–Eco Concealed timer tap w- medical lever for Urinal
    Technical specification
    • Unique ref.108560_Forma_urinal-with-back-water-inlet
    • Product familyForma
    • Product groupurinal
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)585
    • Width (mm)350
    • Depth (mm)350
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • UNSPSC nameUrinals
    • UNSPSC code30181506
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • CSI MasterFormat 2014 Code22 41 13.16
    • CSI MasterFormat 2014 TitleResidential Urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit