Publish your products
New wccare folding supporting bar
New wccare folding supporting bar
    Sanindusa

    New wccare folding supporting bar

    Drop-down grab bar diam 35mm for PRM In the lowered position use as a grab bar for standing up and assisting movement For WCs or showers Allows side access in the raised position Slowed down descent Retained in upright position Stainless steel for easy maintenance and hygiene
    Specification
    • Fixings not included
    Technical specification
    • Unique ref.4296413_NewWccare_folding-supporting-bar
    • Product familyNew Wccare
    • Product groupaccessories
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)235
    • Width (mm)115
    • Depth (mm)800
    Related
    • Material mainStainless steel
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationRailing
    • UNSPSC nameRails
    • UNSPSC code301031
    • Uniclass 2015 CodePr_40_20_76_84
    • Uniclass 2015 DescriptionSupport rails
    • CSI MasterFormat 2014 Code10 28 13.19
    • CSI MasterFormat 2014 TitleHealthcare Toilet Accessories
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom