Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sanit/products/6736c40a-c17e-4a22-bd27-da7e86cd5151
Home
Categories
Sanitary
Installation Systems
INEO FronTop 820
Available in United States
Sanit
Follow
INEO FronTop 820
PreWall-Element WC INEO FronTop 820
Download
Technical specification
Technical specification
Unique ref.
9074500T000
Product family
Installation systems
Product group
INEO
Type
Object (single object)
Date of publishing
2024-09-27
Edition number
1
Height (mm)
820
Width (mm)
525
Depth (mm)
155
Links
Links
Product url
http://www.sanit.com/en/products/list/sanitproducts/details/412623/412624/sanit-wc-element-ineo-frontop--869885
Related
Related
Material main
Steel
Material secondary
Polypropylene
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
99
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
IFC classification
Sanitary Terminal
ETIM Code
EC010145
ETIM Name
Double wall/built-in element wall-hung closet with flushing reservoir
OmniClass Number
23-31 19 19 19
OmniClass Title
Water Closet Tanks
Similar products
Ceramica Catalano
Ceramic Top 50x30 (SX)
Download
Roca
IN-WALL DUPLO WC FREESTANDING (ONE) - Fullframe Concealed Cistern for wall-hung toilet
Download
Dornbracht
28322970 Series–various Metal shower hose 1/2" x 3/8" x 1750 mm
Download
JohnsonSuisse
Bottle Trap Length:420mm
Download
Roca
IN-WALL PL2 DUAL (ONE) - Dual flush operating plate for concealed cistern
Download
Dornbracht
28286979 Series–various WATER TUBE Kneipp hose black 2000 mm
Download