Publish your products
CUBIC 500 countertop/wall-mounted washbasin (w/ right tap hole)
CUBIC 500 countertop/wall-mounted washbasin (w/ right tap hole)
CUBIC 500 countertop/wall-mounted washbasin (w/ right tap hole)
CUBIC 500 countertop/wall-mounted washbasin (w/ right tap hole)
    Sanitana

    CUBIC 500 countertop/wall-mounted washbasin (w/ right tap hole)

    CUBIC 500 vitreous china countertop/wall-mounted washbasin with right tap hole Don't have a lot of space but you still can't live without a modern and stylish washbasin? Look no further than the CUBIC collection: a range of three washbasins whose depth is only 35cm. Better yet, if you really want to maximize the usefulness of your bathroom, why not pair with a stylish and sleek white cabinet - the CUBIC furniture collection.
    Specification
    • Type of installation: countertop/wall-mounted Tap hole: yes (one) Position of tap hole: right Overflow: yes Special features: compatible with CUBIC 500 vanity cabinet In the box: washbasin and fixing kit
    Technical specification
    • Unique ref.S10066235900000
    • Product familyCubic
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2019-06-26
    • Edition number1
    • Height (mm)150
    • Width (mm)500
    • Depth (mm)345
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)12.4
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia Africa Europe South America North America
    Bahrain
    Algeria
    Belgium
    Chile
    Collectivity of Saint Martin
    Iran
    Angola
    Cyprus
    Colombia
    Costa Rica
    Israel
    Benin
    Denmark
    Suriname
    Cuba
    Jordan
    Cape Verde
    France
    Martinique
    Kuwait
    Côte d'Ivoire
    Germany
    Lebanon
    Democratic Republic of the Congo
    Greece
    Oman
    Gabon
    Ireland
    Pakistan
    Ghana
    Italy
    Palestine
    Guinea
    Lithuania
    Qatar
    Liberia
    Luxembourg
    Saudi Arabia
    Libya
    Malta
    United Arab Emirates
    Mali
    Netherlands
    Mauritania
    Poland
    Mauritius
    Portugal
    Morocco
    Russia
    Mozambique
    Spain
    Nigeria
    Switzerland
    Republic of the Congo
    Ukraine
    Reunion
    United Kingdom
    Senegal
    South Africa
    Tanzania
    Tunisia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit