Publish your products
ORBIS single lever mixer - bidet
Sanitana

ORBIS single lever mixer - bidet

ORBIS deck-mounted single lever mixer - bidet Celebrate the Japanese wabi-sabi aesthetic and find beauty in imperfections, escape the urban jungle with your very own tropical refuge, inspire yourself in the minimalism of the Scandinavian design to create your own spa or just re-interpret modern design making even the most mundane objects appear luxurious. Anything is possible is the ORBIS mixers collection.
Specification
  • Suitable for: bidet with tap hole Equipped with: ceramic cartridge (due) Type of installation: deck-mounted Type of spout: fixed Type of handle: single lever Type of aerator: water saving aerator (eco friendly) Additional features: cold start energy saving system and water saving aerator (eco friendly) In the box: mixer and 3/8" flexible connection hoses
Technical specification
  • Unique ref.S50200512912600
  • Product familyOrbis
  • Product groupFaucets
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)140
  • Width (mm)42
  • Depth (mm)155
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit