| Unique ref.: | S10061850400000 |
|---|---|
| Brand: | Sanitana |
| Product family: | Be You |
| Product group: | Washbasins |
| Width (mm): | 500 |
| Height (mm): | 120 |
| Depth (mm): | 350 |
| Date of publishing: | 2019-06-26 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | http://www.sanitana.com/en/loucassanitarias_beyou.php#21 |
|---|---|
| Installation instructions: | |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | http://www.sanitanaprofissional.com/01_loucas_sanitarias/0101_normal/01011... |
| Instruction video: | |
| GTIN code: | 5604173357937 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sanitana/product/s10061850400000
| Material main: | Vitreous china |
|---|---|
| Material secondary: | |
| Designed in: | Portugal |
| Manufactured in: | Portugal |
| Weight Net (Kg): | 8.6 |
| BIMobject Category: | Sanitary - Basins |
|---|---|
| IFC classification: | Sanitary Terminal |
| UNSPSC name: | Sinks |
| UNSPSC code: | 30181504 |
| Uniclass 1.4 Code: | L7212 |
| Uniclass 1.4 Description: | Washbasins |
| Uniclass 2.0 Code: | PR-31-79 |
| Uniclass 2.0 Description: | Sinks, Wash Basins And Troughs |
| Uniclass 2015 Code: | Pr_40_20_96 |
| Uniclass 2015 Description: | Wash basins, sinks and troughs |
| NBS Reference Code: | 31-79 |
| NBS Reference Description: | Sinks, Wash Basins And Troughs |
| CSI MasterFormat 2014 Code: | 22 41 16 |
| CSI MasterFormat 2014 Title: | Residential Lavatories and Sinks |
| OmniClass Number: | 23-31 13 00 |
| OmniClass Title: | Sinks |
| CSI UniFormat II Code: | D2010 |
| CSI UniFormat II Title: | Plumbing Fixtures |
| Name | Value |
|---|---|
| Colour | White |
| Depth | 350 mm |
| Height | 120 mm |
| Length | 500 mm |
| Material | Vitreous china |
| Mounting | Recessed |
| Shipping Weight | 8.6 lb |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Length | 500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Colour | White |
| Material | Vitreous china |
All BIM objects are real products from real manufacturers confirmed and approved