| Unique ref.: | S20022172300000 |
|---|---|
| Brand: | Sanitana |
| Product family: | Area |
| Product group: | Bathtubs |
| Width (mm): | 1400 |
| Height (mm): | 456 |
| Depth (mm): | 1400 |
| Date of publishing: | 2019-06-26 |
| Edition number: | 1 |
| Type: | Object (single object) |
| Product url: | http://www.sanitana.com/en/hidromassagem_canto.php?ambiente=070201#02 |
|---|---|
| Installation instructions: | http://www.sanitanaprofissional.com/06_banheiras/0603_canto/060301_acrilic... |
| COBie Product Data Sheet: | |
| Product certification: | |
| Technical description: | http://www.sanitanaprofissional.com/06_banheiras/0603_canto/060301_acrilic... |
| Instruction video: | |
| GTIN code: | 5604173278331 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/sanitana/product/s20022172300000
| Material main: | Acrylic |
|---|---|
| Material secondary: | Fiber Glass |
| Designed in: | Portugal |
| Manufactured in: | Portugal |
| Weight Net (Kg): | 38 |
| BIMobject Category: | Sanitary - Bath & Spas |
|---|---|
| IFC classification: | Sanitary Terminal |
| UNSPSC name: | Bathtubs |
| UNSPSC code: | 30181501 |
| Uniclass 1.4 Code: | L7211 |
| Uniclass 1.4 Description: | Baths |
| Uniclass 2.0 Code: | PR-35-06-08 |
| Uniclass 2.0 Description: | Baths |
| Uniclass 2015 Code: | Pr_40_20_06_08 |
| Uniclass 2015 Description: | Baths |
| NBS Reference Code: | 35-06-08 |
| NBS Reference Description: | Baths |
| CSI MasterFormat 2014 Code: | 22 41 19 |
| CSI MasterFormat 2014 Title: | Residential Bathtubs |
| OmniClass Number: | 23-31 15 00 |
| OmniClass Title: | Bathtubs |
| CSI UniFormat II Code: | E2010 |
| CSI UniFormat II Title: | Fixed Furnishings |
| Name | Value |
|---|---|
| Colour | White |
| Height | 456 mm |
| Length | 1400 mm |
| Material | Acrylic |
| Maximum Water Volume | 257 l |
| Mounting | Supported by metal frame (recessed of self-standing) |
| Spa Shape | Corner |
| Warranty | 2 Years |
| Width | 1400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Length | 1400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
| Name | Value |
|---|---|
| Colour | White |
| Material | Acrylic |
All BIM objects are real products from real manufacturers confirmed and approved